IESNA:LM-63-2002
[TEST]P946415
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7773
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1068.9 1149.4 1236 1322.9 1389.6 1430.4 1455.2 1469.2 1484.5 1502.4
1525.4 1556.5 1598.6 1648.2 1708.5 1810 1963.4 2166.8 2418 2732.2
3144 3616.7 4120 4577.7 4854.3 4713.9 4432.7 4056 3603.4 3064
2381.7 1701.7 1113.8 647.4 284.9 88.2 0
1068.9 1153.8 1251.2 1347.7 1418.9 1462.1 1482.6 1487.7 1491 1493.9
1498.7 1508.9 1527.5 1550.9 1589.4 1669.9 1811 2015.6 2282.2 2600.1
2980.8 3419.1 3924.7 4471.4 5019.5 5165.1 4856.2 4458.8 4041.5 3566.8
2902.1 2187.4 1522.4 926.8 433.1 138 0
1068.9 1158.2 1266.5 1372.4 1448.2 1493.9 1510 1506.2 1497.5 1485.5
1472 1461.2 1456.4 1453.6 1470.3 1529.8 1658.7 1864.5 2146.4 2468
2817.7 3221.5 3729.5 4365 5184.6 5616.3 5279.7 4861.5 4479.6 4069.5
3422.4 2673.2 1931 1206.2 581.4 187.8 0
1068.9 1164.4 1281.6 1394.7 1474.3 1517.5 1524.8 1506.4 1478 1445.1
1410.8 1380 1356.5 1340.5 1352.5 1422.7 1579 1818.6 2126.2 2463.9
2818.4 3201.6 3651.6 4208.8 4990.6 5594.4 5363.5 4900.8 4497.1 4082.2
3469.1 2740 2014.1 1299 660.3 231.9 0
1068.9 1170.6 1296.7 1417 1500.4 1541 1539.6 1506.7 1458.5 1404.8
1349.5 1298.9 1256.6 1227.5 1234.8 1315.7 1499.4 1772.8 2105.9 2459.8
2819.1 3181.5 3573.7 4052.6 4796.6 5572.5 5447.2 4940.1 4514.7 4094.7
3515.8 2806.9 2097.2 1391.8 739.3 275.9 0
1068.9 1174.3 1304.9 1430.4 1516.2 1552.5 1540 1490.1 1421.8 1350.8
1284 1226.3 1181 1156.4 1185.4 1312.5 1555.6 1895.3 2302.3 2743
3184.1 3617.6 4059 4542.6 5260.4 5997.3 5987.1 5502.5 5017.8 4488.3
3822 3039.6 2273 1512.8 838.7 325.7 0
1068.9 1178 1313.1 1443.8 1532 1564 1540.4 1473.5 1385.2 1296.9
1218.5 1153.7 1105.4 1085.3 1136 1309.3 1611.8 2017.9 2498.6 3026.2
3549.1 4053.6 4544.3 5032.6 5724.1 6422.1 6526.9 6065 5520.7 4881.8
4128.2 3272.4 2448.7 1633.8 938.1 375.4 0
1068.9 1179.8 1318.1 1451.1 1539.1 1567.8 1536.3 1458.3 1358.5 1263.5
1183.4 1119.1 1073.3 1060.2 1130.2 1336.1 1677 2136.5 2693.5 3311.5
3925.8 4519.6 5099.8 5661.9 6397.8 7063.1 7148.5 6689.2 6057.9 5284.1
4411.4 3473.2 2554.2 1677.8 963.1 377.5 0
1068.9 1181.6 1323.1 1458.3 1546.1 1571.7 1532.2 1443 1331.8 1230.1
1148.3 1084.6 1041.3 1035 1124.3 1362.9 1742.2 2255.1 2888.5 3596.8
4302.4 4985.6 5655.4 6291.1 7071.5 7704.1 7770 7313.4 6595 5686.4
4694.6 3674.1 2659.6 1721.8 988.1 379.6 0
1068.9 1180.8 1326.8 1461.8 1548.7 1572.1 1527.4 1432.2 1315.4 1212
1131.2 1068.4 1026.2 1024.1 1123.4 1376.9 1774.7 2324.7 3006.8 3764.4
4530.1 5258.6 5980 6693.7 7506.6 8106.2 8112.4 7581.6 6744.1 5701.5
4618.7 3543.7 2449.8 1556.9 856 318.7 0
1068.9 1181.6 1323.1 1458.3 1546.1 1571.7 1532.2 1443 1331.8 1230.1
1148.3 1084.6 1041.3 1035 1124.3 1362.9 1742.2 2255.1 2888.5 3596.8
4302.4 4985.6 5655.4 6291.1 7071.5 7704.1 7770 7313.4 6595 5686.4
4694.6 3674.1 2659.6 1721.8 988.1 379.6 0
1068.9 1179.8 1318.1 1451.1 1539.1 1567.8 1536.3 1458.3 1358.5 1263.5
1183.4 1119.1 1073.3 1060.2 1130.2 1336.1 1677 2136.5 2693.5 3311.5
3925.8 4519.6 5099.8 5661.9 6397.8 7063.1 7148.5 6689.2 6057.9 5284.1
4411.4 3473.2 2554.2 1677.8 963.1 377.5 0
1068.9 1178 1313.1 1443.8 1532 1564 1540.4 1473.5 1385.2 1296.9
1218.5 1153.7 1105.4 1085.3 1136 1309.3 1611.8 2017.9 2498.6 3026.2
3549.1 4053.6 4544.3 5032.6 5724.1 6422.1 6526.9 6065 5520.7 4881.8
4128.2 3272.4 2448.7 1633.8 938.1 375.4 0
1068.9 1174.3 1304.9 1430.4 1516.2 1552.5 1540 1490.1 1421.8 1350.8
1284 1226.3 1181 1156.4 1185.4 1312.5 1555.6 1895.3 2302.3 2743
3184.1 3617.6 4059 4542.6 5260.4 5997.3 5987.1 5502.5 5017.8 4488.3
3822 3039.6 2273 1512.8 838.7 325.7 0
1068.9 1170.6 1296.7 1417 1500.4 1541 1539.6 1506.7 1458.5 1404.8
1349.5 1298.9 1256.6 1227.5 1234.8 1315.7 1499.4 1772.8 2105.9 2459.8
2819.1 3181.5 3573.7 4052.6 4796.6 5572.5 5447.2 4940.1 4514.7 4094.7
3515.8 2806.9 2097.2 1391.8 739.3 275.9 0
1068.9 1164.4 1281.6 1394.7 1474.3 1517.5 1524.8 1506.4 1478 1445.1
1410.8 1380 1356.5 1340.5 1352.5 1422.7 1579 1818.6 2126.2 2463.9
2818.4 3201.6 3651.6 4208.8 4990.6 5594.4 5363.5 4900.8 4497.1 4082.2
3469.1 2740 2014.1 1299 660.3 231.9 0
1068.9 1158.2 1266.5 1372.4 1448.2 1493.9 1510 1506.2 1497.5 1485.5
1472 1461.2 1456.4 1453.6 1470.3 1529.8 1658.7 1864.5 2146.4 2468
2817.7 3221.5 3729.5 4365 5184.6 5616.3 5279.7 4861.5 4479.6 4069.5
3422.4 2673.2 1931 1206.2 581.4 187.8 0
1068.9 1153.8 1251.2 1347.7 1418.9 1462.1 1482.6 1487.7 1491 1493.9
1498.7 1508.9 1527.5 1550.9 1589.4 1669.9 1811 2015.6 2282.2 2600.1
2980.8 3419.1 3924.7 4471.4 5019.5 5165.1 4856.2 4458.8 4041.5 3566.8
2902.1 2187.4 1522.4 926.8 433.1 138 0
1068.9 1149.4 1236 1322.9 1389.6 1430.4 1455.2 1469.2 1484.5 1502.4
1525.4 1556.5 1598.6 1648.2 1708.5 1810 1963.4 2166.8 2418 2732.2
3144 3616.7 4120 4577.7 4854.3 4713.9 4432.7 4056 3603.4 3064
2381.7 1701.7 1113.8 647.4 284.9 88.2 0
1068.9 1140.6 1216.5 1290.8 1348.9 1385.7 1408.7 1422 1435.5 1452.3
1476.2 1509.7 1553.3 1603.4 1665.6 1755.3 1883.7 2051.7 2262.8 2513.7
2814.6 3130.7 3410.9 3609.5 3659.1 3450.2 3154.5 2802.6 2418.7 2002.4
1525.3 1067.6 687.8 398.1 179.1 58.7 0
1068.9 1131.8 1197 1258.7 1308.3 1341.1 1362.1 1374.7 1386.4 1402.1
1427.1 1462.8 1508 1558.6 1622.6 1700.6 1803.9 1936.7 2107.6 2295.2
2485.2 2644.7 2701.9 2641.3 2463.9 2186.4 1876.2 1549.2 1233.9 940.9
668.9 433.4 261.9 148.8 73.3 29.1 0
1068.9 1122.4 1177.6 1229 1269 1296.7 1313.9 1322.1 1328.6 1337.3
1353 1377.6 1409.5 1442.7 1480.6 1523.1 1577 1647.5 1740.3 1839.1
1930.8 1990.4 1977.3 1884.9 1713 1480.6 1243.4 1011.1 796.1 608.6
441.7 299.3 192.9 118.6 63.4 26.3 0
1068.9 1113.1 1158.2 1199.3 1229.8 1252.2 1265.6 1269.5 1270.7 1272.4
1278.9 1292.4 1310.9 1326.9 1338.7 1345.6 1350 1358.3 1373 1383
1376.5 1336.1 1252.6 1128.5 962.1 774.7 610.6 473 358.3 276.4
214.6 165.2 123.9 88.5 53.5 23.5 0
1068.9 1103.6 1138.6 1170.4 1194.7 1210.8 1217.9 1214.1 1203.6 1190.8
1178 1169.5 1165.6 1160.6 1151.4 1135.5 1113.6 1091.1 1070.1 1052.8
1034 1002.1 949.3 874.8 778.1 662.3 558.2 458.1 362.5 289.2
226.2 173.1 127.1 89.1 53.2 23.2 0
1068.9 1094.2 1119.1 1141.5 1159.6 1169.3 1170.2 1158.8 1136.5 1109.1
1077.3 1046.7 1020.1 994.3 964.2 925.4 877.3 823.9 767.3 722.6
691.4 668.1 645.9 621 594 549.9 505.7 443.2 366.8 302.1
237.9 181.1 130.4 89.7 52.9 22.9 0
1068.9 1085.2 1100.8 1116 1129.5 1135.3 1130.8 1111.3 1077.7 1038.3
994.3 954.1 920.4 891.4 862.9 829.4 789.3 745.2 698.2 661.1
636.5 620.2 608.5 594.5 573.2 536.1 499.2 446.8 383.7 326
264.7 207.1 152.5 106 64.8 27.7 0
1068.9 1076.2 1082.6 1090.5 1099.3 1101.2 1091.3 1063.9 1018.9 967.5
911.4 861.4 820.7 788.5 761.7 733.4 701.4 666.4 629.2 599.6
581.5 572.4 571 568.1 552.4 522.3 492.7 450.4 400.5 349.9
291.5 233.2 174.5 122.2 76.7 32.6 0
1068.9 1067.4 1065.4 1067 1070.3 1070.7 1057.6 1024.1 972.7 914.8
857.4 812.3 779.5 755.3 734 709.2 679.4 646.2 608.7 573.2
546.7 532.4 533.8 535.2 530.7 519.7 493 449.5 400.5 354
310.1 263.7 211 153.4 99.9 42.2 0
1068.9 1057.7 1048.3 1045 1046.6 1048.7 1039.9 1013.3 969.8 920.5
872.6 830.8 794 761.7 731.3 699.4 664.4 627.3 590.4 557.5
528.5 506.9 495.4 488.5 482 474.5 458.5 430.2 394.2 354
308.5 262.9 210.9 155.1 102.1 45.1 0
1068.9 1049.8 1033.5 1025.2 1025.8 1031.6 1031.8 1016.3 983.7 941.1
896.4 853.7 812.2 772.5 734.3 696.1 657 617.5 580.8 549.4
521.3 499.8 484.2 472.2 461 448.1 430.6 406.9 377.6 342.7
299.8 255.9 205 152.2 99.1 43.9 0
1068.9 1042 1018.6 1005.5 1005 1014.6 1023.7 1019.2 997.7 961.7
920.2 876.7 830.5 783.3 737.2 692.8 649.6 607.6 571.3 541.4
514.2 492.8 473.1 456 439.9 421.8 402.6 383.6 361 331.3
291 248.9 199.1 149.4 96 42.7 0
1068.9 1034.9 1006.1 989.1 988.5 1003.7 1025.1 1037.1 1028.7 997.2
952 902.9 852.2 800.7 750.5 702.3 656.4 613.2 575.9 545.8
521.1 503.2 487.8 471.8 453.8 430.7 406 382.5 357.3 325.9
285.8 243.6 194.7 146.3 92.5 42 0
1068.9 1027.8 993.7 972.7 972.1 992.9 1026.6 1055 1059.8 1032.7
984 929.1 874 818 763.7 711.8 663.3 618.8 580.7 550.2
528.1 513.5 502.5 487.7 467.7 439.5 409.3 381.4 353.6 320.5
280.6 238.4 190.3 143.1 89 41.3 0
1068.9 1021.6 982.7 958.9 957.3 981.2 1023.6 1064.5 1079.7 1058.6
1009.4 949.5 890.9 834.3 779.8 727.9 678.8 633.5 594.6 563.9
540.9 525.3 515.2 502.6 484.8 459.5 430.7 401.2 371 334.2
290.8 246.7 197.2 142.6 86 41.2 0
1068.9 1015.5 971.7 945 942.3 969.5 1020.5 1074 1099.6 1084.4
1034.9 969.9 907.9 850.6 795.9 743.9 694.3 648.2 608.6 577.5
553.8 537.1 527.9 517.5 501.9 479.5 452.2 421 388.4 347.9
301 254.9 204.1 142 83.1 41.1 0
1068.9 1009.2 961.8 932.8 928.6 955.3 1008.2 1064 1095 1087.2
1044.4 980.5 916.5 860.1 807.4 758.1 710.6 665.9 626.9 595.5
569.9 552.1 541.2 530.6 515.2 493.6 465.7 433.9 399.5 357.9
310 262.7 210.6 139.7 76.7 36.3 0
1068.9 1003 951.8 920.6 914.8 941.1 995.8 1054.1 1090.4 1090
1053.9 991.1 925.1 869.7 818.9 772.3 727 683.5 645.2 613.6
586.1 567.2 554.3 543.7 528.5 507.8 479.3 446.7 410.6 367.9
319.1 270.5 217.2 137.4 70.3 31.4 0
1068.9 998.2 944.1 911.4 903.9 927.1 976 1027.8 1060.3 1061.3
1030.3 974.4 912.3 858 810.5 768.5 727.9 688.2 651.9 621.4
596.1 579.1 566.9 556.3 541.2 519.4 489.5 455.5 418.6 375.7
326.2 278 222.9 149.5 81.7 36.1 0
1068.9 993.4 936.4 902.3 893 913.2 956.1 1001.5 1030.3 1032.6
1006.8 957.6 899.5 846.2 802.2 764.6 728.8 693 658.7 629.2
606.1 590.9 579.5 569 553.9 531.1 499.8 464.4 426.6 383.6
333.4 285.5 228.5 161.7 93.1 40.9 0
1068.9 989.5 931 895.9 885.8 904 942.1 980.8 1005 1006.5
983.6 939.6 886.7 835.9 792.7 755.9 721.4 686.7 653 625.2
605.9 593.1 582.4 572 557.2 534.2 503 467.5 429.6 387.2
337.1 289 233.2 169.6 102.9 44.9 0
1068.9 985.6 925.6 889.5 878.6 894.7 928.1 960.2 979.6 980.3
960.5 921.6 873.7 825.6 783.2 747.1 714 680.4 647.4 621.3
605.7 595.2 585.4 575 560.5 537.4 506.2 470.6 432.6 390.8
340.9 292.5 237.9 177.6 112.8 48.9 0
1068.9 982.6 921.8 885.1 874.5 890.1 921.7 950.6 967.5 967.5
949.3 914.1 869.9 823.1 779.4 740.2 703.9 667.9 633.1 608.6
595.5 586.9 578.1 567.6 553.3 530.9 500 464.9 428 386.9
339 289.9 236.7 177.1 112 47.9 0
1068.9 979.5 918 880.8 870.3 885.5 915.3 941.1 955.2 954.6
938.2 906.6 866 820.6 775.6 733.3 693.9 655.4 618.8 595.9
585.4 578.6 570.9 560.3 546.2 524.5 493.8 459.3 423.4 383.1
337.1 287.2 235.6 176.6 111.2 46.8 0
1068.9 976.7 915.1 878.2 868.1 883.6 912.8 938 951.3 950.3
934.2 904.8 866 821 774.8 729.6 687.1 645.5 607.2 585.1
575.4 569.7 563.1 552.6 538.3 516.1 485.7 451.7 416.1 376.2
331.4 281.4 227.8 170 106 44.2 0
1068.9 973.9 912.2 875.6 865.9 881.7 910.3 934.8 947.4 946
930.1 902.9 866 821.3 774 726 680.4 635.7 595.6 574.4
565.5 560.9 555.3 544.9 530.3 507.8 477.6 444.2 408.9 369.3
325.6 275.5 219.9 163.3 100.8 41.5 0
1068.9 970.4 909.3 873.6 865 881.4 910.1 934.3 946.2 944.2
927.8 902.3 866.6 821.9 773.5 723.9 676.3 629.2 588.2 567.2
558.6 554.5 549.6 538.9 524.2 500.4 471.3 438.5 402.4 363
319.5 270.7 210.8 157.5 95.6 39 0
1068.9 973.9 912.2 875.6 865.9 881.7 910.3 934.8 947.4 946
930.1 902.9 866 821.3 774 726 680.4 635.7 595.6 574.4
565.5 560.9 555.3 544.9 530.3 507.8 477.6 444.2 408.9 369.3
325.6 275.5 219.9 163.3 100.8 41.5 0
1068.9 976.7 915.1 878.2 868.1 883.6 912.8 938 951.3 950.3
934.2 904.8 866 821 774.8 729.6 687.1 645.5 607.2 585.1
575.4 569.7 563.1 552.6 538.3 516.1 485.7 451.7 416.1 376.2
331.4 281.4 227.8 170 106 44.2 0
1068.9 979.5 918 880.8 870.3 885.5 915.3 941.1 955.2 954.6
938.2 906.6 866 820.6 775.6 733.3 693.9 655.4 618.8 595.9
585.4 578.6 570.9 560.3 546.2 524.5 493.8 459.3 423.4 383.1
337.1 287.2 235.6 176.6 111.2 46.8 0
1068.9 982.6 921.8 885.1 874.5 890.1 921.7 950.6 967.5 967.5
949.3 914.1 869.9 823.1 779.4 740.2 703.9 667.9 633.1 608.6
595.5 586.9 578.1 567.6 553.3 530.9 500 464.9 428 386.9
339 289.9 236.7 177.1 112 47.9 0
1068.9 985.6 925.6 889.5 878.6 894.7 928.1 960.2 979.6 980.3
960.5 921.6 873.7 825.6 783.2 747.1 714 680.4 647.4 621.3
605.7 595.2 585.4 575 560.5 537.4 506.2 470.6 432.6 390.8
340.9 292.5 237.9 177.6 112.8 48.9 0
1068.9 989.5 931 895.9 885.8 904 942.1 980.8 1005 1006.5
983.6 939.6 886.7 835.9 792.7 755.9 721.4 686.7 653 625.2
605.9 593.1 582.4 572 557.2 534.2 503 467.5 429.6 387.2
337.1 289 233.2 169.6 102.9 44.9 0
1068.9 993.4 936.4 902.3 893 913.2 956.1 1001.5 1030.3 1032.6
1006.8 957.6 899.5 846.2 802.2 764.6 728.8 693 658.7 629.2
606.1 590.9 579.5 569 553.9 531.1 499.8 464.4 426.6 383.6
333.4 285.5 228.5 161.7 93.1 40.9 0
1068.9 998.2 944.1 911.4 903.9 927.1 976 1027.8 1060.3 1061.3
1030.3 974.4 912.3 858 810.5 768.5 727.9 688.2 651.9 621.4
596.1 579.1 566.9 556.3 541.2 519.4 489.5 455.5 418.6 375.7
326.2 278 222.9 149.5 81.7 36.1 0
1068.9 1003 951.8 920.6 914.8 941.1 995.8 1054.1 1090.4 1090
1053.9 991.1 925.1 869.7 818.9 772.3 727 683.5 645.2 613.6
586.1 567.2 554.3 543.7 528.5 507.8 479.3 446.7 410.6 367.9
319.1 270.5 217.2 137.4 70.3 31.4 0
1068.9 1009.2 961.8 932.8 928.6 955.3 1008.2 1064 1095 1087.2
1044.4 980.5 916.5 860.1 807.4 758.1 710.6 665.9 626.9 595.5
569.9 552.1 541.2 530.6 515.2 493.6 465.7 433.9 399.5 357.9
310 262.7 210.6 139.7 76.7 36.3 0
1068.9 1015.5 971.7 945 942.3 969.5 1020.5 1074 1099.6 1084.4
1034.9 969.9 907.9 850.6 795.9 743.9 694.3 648.2 608.6 577.5
553.8 537.1 527.9 517.5 501.9 479.5 452.2 421 388.4 347.9
301 254.9 204.1 142 83.1 41.1 0
1068.9 1021.6 982.7 958.9 957.3 981.2 1023.6 1064.5 1079.7 1058.6
1009.4 949.5 890.9 834.3 779.8 727.9 678.8 633.5 594.6 563.9
540.9 525.3 515.2 502.6 484.8 459.5 430.7 401.2 371 334.2
290.8 246.7 197.2 142.6 86 41.2 0
1068.9 1027.8 993.7 972.7 972.1 992.9 1026.6 1055 1059.8 1032.7
984 929.1 874 818 763.7 711.8 663.3 618.8 580.7 550.2
528.1 513.5 502.5 487.7 467.7 439.5 409.3 381.4 353.6 320.5
280.6 238.4 190.3 143.1 89 41.3 0
1068.9 1034.9 1006.1 989.1 988.5 1003.7 1025.1 1037.1 1028.7 997.2
952 902.9 852.2 800.7 750.5 702.3 656.4 613.2 575.9 545.8
521.1 503.2 487.8 471.8 453.8 430.7 406 382.5 357.3 325.9
285.8 243.6 194.7 146.3 92.5 42 0
1068.9 1042 1018.6 1005.5 1005 1014.6 1023.7 1019.2 997.7 961.7
920.2 876.7 830.5 783.3 737.2 692.8 649.6 607.6 571.3 541.4
514.2 492.8 473.1 456 439.9 421.8 402.6 383.6 361 331.3
291 248.9 199.1 149.4 96 42.7 0
1068.9 1049.8 1033.5 1025.2 1025.8 1031.6 1031.8 1016.3 983.7 941.1
896.4 853.7 812.2 772.5 734.3 696.1 657 617.5 580.8 549.4
521.3 499.8 484.2 472.2 461 448.1 430.6 406.9 377.6 342.7
299.8 255.9 205 152.2 99.1 43.9 0
1068.9 1057.7 1048.3 1045 1046.6 1048.7 1039.9 1013.3 969.8 920.5
872.6 830.8 794 761.7 731.3 699.4 664.4 627.3 590.4 557.5
528.5 506.9 495.4 488.5 482 474.5 458.5 430.2 394.2 354
308.5 262.9 210.9 155.1 102.1 45.1 0
1068.9 1067.4 1065.4 1067 1070.3 1070.7 1057.6 1024.1 972.7 914.8
857.4 812.3 779.5 755.3 734 709.2 679.4 646.2 608.7 573.2
546.7 532.4 533.8 535.2 530.7 519.7 493 449.5 400.5 354
310.1 263.7 211 153.4 99.9 42.2 0
1068.9 1076.2 1082.6 1090.5 1099.3 1101.2 1091.3 1063.9 1018.9 967.5
911.4 861.4 820.7 788.5 761.7 733.4 701.4 666.4 629.2 599.6
581.5 572.4 571 568.1 552.4 522.3 492.7 450.4 400.5 349.9
291.5 233.2 174.5 122.2 76.7 32.6 0
1068.9 1085.2 1100.8 1116 1129.5 1135.3 1130.8 1111.3 1077.7 1038.3
994.3 954.1 920.4 891.4 862.9 829.4 789.3 745.2 698.2 661.1
636.5 620.2 608.5 594.5 573.2 536.1 499.2 446.8 383.7 326
264.7 207.1 152.5 106 64.8 27.7 0
1068.9 1094.2 1119.1 1141.5 1159.6 1169.3 1170.2 1158.8 1136.5 1109.1
1077.3 1046.7 1020.1 994.3 964.2 925.4 877.3 823.9 767.3 722.6
691.4 668.1 645.9 621 594 549.9 505.7 443.2 366.8 302.1
237.9 181.1 130.4 89.7 52.9 22.9 0
1068.9 1103.6 1138.6 1170.4 1194.7 1210.8 1217.9 1214.1 1203.6 1190.8
1178 1169.5 1165.6 1160.6 1151.4 1135.5 1113.6 1091.1 1070.1 1052.8
1034 1002.1 949.3 874.8 778.1 662.3 558.2 458.1 362.5 289.2
226.2 173.1 127.1 89.1 53.2 23.2 0
1068.9 1113.1 1158.2 1199.3 1229.8 1252.2 1265.6 1269.5 1270.7 1272.4
1278.9 1292.4 1310.9 1326.9 1338.7 1345.6 1350 1358.3 1373 1383
1376.5 1336.1 1252.6 1128.5 962.1 774.7 610.6 473 358.3 276.4
214.6 165.2 123.9 88.5 53.5 23.5 0
1068.9 1122.4 1177.6 1229 1269 1296.7 1313.9 1322.1 1328.6 1337.3
1353 1377.6 1409.5 1442.7 1480.6 1523.1 1577 1647.5 1740.3 1839.1
1930.8 1990.4 1977.3 1884.9 1713 1480.6 1243.4 1011.1 796.1 608.6
441.7 299.3 192.9 118.6 63.4 26.3 0
1068.9 1131.8 1197 1258.7 1308.3 1341.1 1362.1 1374.7 1386.4 1402.1
1427.1 1462.8 1508 1558.6 1622.6 1700.6 1803.9 1936.7 2107.6 2295.2
2485.2 2644.7 2701.9 2641.3 2463.9 2186.4 1876.2 1549.2 1233.9 940.9
668.9 433.4 261.9 148.8 73.3 29.1 0
1068.9 1140.6 1216.5 1290.8 1348.9 1385.7 1408.7 1422 1435.5 1452.3
1476.2 1509.7 1553.3 1603.4 1665.6 1755.3 1883.7 2051.7 2262.8 2513.7
2814.6 3130.7 3410.9 3609.5 3659.1 3450.2 3154.5 2802.6 2418.7 2002.4
1525.3 1067.6 687.8 398.1 179.1 58.7 0
1068.9 1149.4 1236 1322.9 1389.6 1430.4 1455.2 1469.2 1484.5 1502.4
1525.4 1556.5 1598.6 1648.2 1708.5 1810 1963.4 2166.8 2418 2732.2
3144 3616.7 4120 4577.7 4854.3 4713.9 4432.7 4056 3603.4 3064
2381.7 1701.7 1113.8 647.4 284.9 88.2 0
